??
Catalog navigation
CAD模型选择
可提供的产品: 1
HELP_VARIABLE
Company
Samtec
Description
QTH-DP-EM Series - QTH-EM Series - (0,50 mm) .0197'' Q Strip® High Speed Ground Plane Terminal Strip, Differential Pair, Edge Mount
Bill of material
QTH-020-01-F-D-DP-EM2
Part Number
QTH-020-01-F-D-DP-EM2
Series
QTH-DP-EM
Number of Positions
Lead Style
-01: .1680" [4.267 mm]
Plating
Number of Rows
-D: Double
Signal
-DP: Differential Pair
Edge Mount Thickness
预览
3D
尺寸标注
2D
下载CAD模型