카탈로그: Samtec
생성됨: 17.10.2014
카탈로그의 특징:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Samtec
QTE-020-01-F-D
Samtec
Cable Systems
High Speed Cable Assemblies
Test & Debug Products
Emulation
Powered by
CAD모델 선택
{samtec/cable_systems/high_speed_cable_assemblies/test_debug_products/emulation/qte_asmtab.prj},{NB=QTE-020-01-F-D},{SERIES=QTE},{POS=020},{LS=01},{PLOPT=F},{ROW=-D: Double},{AOPT=},{LCOPT=},{GPOPT=},{SDOPT=},{FLOPT=},{RT1OPT=},{LOPT=},{KOPT=},{TROPT=},{ROW1=D},{PPATH=parts/qte_asmtpl.prj}
기술적 기준에 따라 원하는 제품을 선택하십시오. 선택할 수 있는 속성은 테이블 아이콘으로 표시됩니다. 선택은 테이블의 아이콘이나 값에 따라 재설정 됩니다.
사용 가능한 제품: 1
HELP_VARIABLE
Company
Samtec
Description
QTE Series - QTE Series - (0,80 mm) .0315" Q Strip® High Speed Ground Plane Header
Bill of material
QTE-020-01-F-D
Part Number
QTE-020-01-F-D
Series
QTE
Number of Positions
020
040
060
Non-standard option - Please contact SAMTEC: 080
Non-standard option - Please contact SAMTEC: 100
020
040
060
Non-standard option - Please contact SAMTEC: 080
Non-standard option - Please contact SAMTEC: 100
Lead Style
-01: .1680" [4.267 mm]
-02: .2861" [7.267 mm]
-03: .4042" [10.267 mm]
-04: .6010" [15.265 mm]
-05: .7190" [18.263 mm]
-07: .9540" [24.231 mm]
-09: .5220" [13.258 mm]
Non-standard option - Please contact SAMTEC: -06: .8370" [21.260 mm]
Non-standard option - Please contact SAMTEC: -08: 1.1510" [29.260 mm]
Non-standard option - Please contact SAMTEC: -10: .5606" [14.239 mm]
-01: .1680" [4.267 mm]
-02: .2861" [7.267 mm]
-03: .4042" [10.267 mm]
-04: .6010" [15.265 mm]
-05: .7190" [18.263 mm]
-07: .9540" [24.231 mm]
-09: .5220" [13.258 mm]
Non-standard option - Please contact SAMTEC: -06: .8370" [21.260 mm]
Non-standard option - Please contact SAMTEC: -08: 1.1510" [29.260 mm]
Non-standard option - Please contact SAMTEC: -10: .5606" [14.239 mm]
Plating
-F - 3µ" Flash Gold in Contact Area, Matte Tin on Tail
-L - 10µ" Light Gold in Contact Area, Matte Tin on Tail
-C - 50µ" Electro-Polished Selective in Contact Area, Matte Tin on Tail
Non-standard option - Please contact SAMTEC: -H - 30µ" Heavy Gold in Contact Area, 3µ" Gold on Tail
Non-standard option - Please contact SAMTEC: -FTL - 3µ" Flash Selective Gold in Contact Area, Tin Lead on Tail
Non-standard option - Please contact SAMTEC: -STL - 30µ" Selective Gold in Contact Area, Tin/Lead on Tail
-F - 3µ" Flash Gold in Contact Area, Matte Tin on Tail
-L - 10µ" Light Gold in Contact Area, Matte Tin on Tail
-C - 50µ" Electro-Polished Selective in Contact Area, Matte Tin on Tail
Non-standard option - Please contact SAMTEC: -H - 30µ" Heavy Gold in Contact Area, 3µ" Gold on Tail
Non-standard option - Please contact SAMTEC: -FTL - 3µ" Flash Selective Gold in Contact Area, Tin Lead on Tail
Non-standard option - Please contact SAMTEC: -STL - 30µ" Selective Gold in Contact Area, Tin/Lead on Tail
Number of Rows
-D: Double
Alignment Pins
Not Selected
-A - Alignment Pins
Not Selected
-A - Alignment Pins
Locking Clips
Not Selected
Non-standard option - Please contact SAMTEC: -LC - Locking Clips
Not Selected
Non-standard option - Please contact SAMTEC: -LC - Locking Clips
Guide Posts
Not Selected
Non-standard option - Please contact SAMTEC: -GP - Guide Posts
Not Selected
Non-standard option - Please contact SAMTEC: -GP - Guide Posts
Screw Down
Not Selected
Non-standard option - Please contact SAMTEC: -SD - Screw Down
Not Selected
Non-standard option - Please contact SAMTEC: -SD - Screw Down
Friction Locks
Not Selected
Non-standard option - Please contact SAMTEC: -FL - Friction Locks
Not Selected
Non-standard option - Please contact SAMTEC: -FL - Friction Locks
Retention Option
Not Available
Not Available
Latching Option
Not Available
Not Available
Polyimide Film
Not Selected
-K - Polyimide Film
Not Selected
-K - Polyimide Film
Packaging Options
Blank: Trays
-TR - Tape & Reel
-FR - Full Reel quantity Tape and Reel
Blank: Trays
-TR - Tape & Reel
-FR - Full Reel quantity Tape and Reel
미리보기
3D
치수도
2D
CAD모델 다운로드
CAD 파일 생성