magyar
italiano
日本語
한국어
polski
português
русский
slovenčina
slovenščina
Türkçe
中文
中文
QA認證資訊
目錄: Festo
Created: 04.02.2021
產品目錄的特殊屬性:
利用CADENAS质量管理工具 PARTproject QA进行集中管理
Electronic test run was passed (CAD compatibility assured)
只包含唯一性 -> 完整的ERP-匹配性
English as original or default language
20 most important modeling rules were followed
ERP Mappings for PARTupdate available
Weight information included
根据CADENAS设计手册进行建模 (CDM)
包含产品选择助理/配置
Calculator included
定义运动 / 几何依赖关系
Vendor locations included
Coloured parts
Materials included
Consistent variable names
包含全寿命信息
Definition of NOCUT Parts included
Assembling conditions / informations included
Following Classifications are included:
eCl@ss 5.0, 5.1, 6.0, 6.0, 6.1, 6.2, 7.0, 7.1, 8.1, 9.0, 10.01, 10.1
支持以下语言:
german, english, italian, french, spanish, portuguese, slovak, hungarian, slovenian, russian, japanese, korean, chinese, polish, turkish
Festo
153197 QSYTF-1/4-8-B
Festo
产品
气动连接系统
分气块
Powered by
CAD模型選擇
{festo/parts_cat/p_fitting/distribut/qsytf_b_r.prj},{NB=153197 QSYTF-1/4-8-B},{TNR=153197},{TYP=QSYTF-1/4-8-B},{D1=R1/4},{NENN=4.300},{D2=8.000},{B1=14.000},{D3=R1/4},{D5=14.400},{D6=3.200},{H1=38.500},{H2=11.000},{H3=13.500},{H4=9.000},{L1=29.100},{L2=12.500},{SW=17.000},{T=17.500},{CNSMASSEXACT=0.0430},{D1N=13.157},{D3N=13.157},{GD=17.000},{D8=22.000},{Z=13.800},{GTIN=4052568032814}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
可提供的產品: 4
HELP_VARIABLE
公司
Festo
描述
QSYTF-R - Y型快插螺纹接头
明细表
153197 QSYTF-1/4-8-B
产品代号
153197
153197
型号
QSYTF-1/4-8-B
QSYTF-1/4-8-B
螺纹
R1/4
R1/4
mm
额定尺寸
4.300
4.300
mm
气管外径
8.000
8.000
mm
B1
14.000
14.000
mm
D5
14.400
14.400
mm
D6
3.200
3.200
mm
H1
38.500
38.500
mm
H2
11.000
11.000
mm
H3
13.500
13.500
mm
H4
9.000
9.000
mm
L1
29.100
29.100
mm
L2
12.500
12.500
mm
扳手开口宽度
17.000
17.000
mm
深度
17.500
17.500
mm
重量
0.0430
0.0430
kg
GTIN
4052568032814
4052568032814
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型