您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
Deutsch
English
français
हिन्दी
日本語
中文 (繁體)
中文 (繁體)
QA認證資訊
目錄: Samtec
Created: 17.10.2014
產品目錄的特殊屬性:
利用CADENAS质量管理工具 PARTproject QA进行集中管理
Electronic test run was passed (CAD compatibility assured)
只包含唯一性 -> 完整的ERP-匹配性
Samtec
QSH-030-01-F-D
Samtec
Cable Systems
High Speed Cable Assemblies
Test & Debug Products
Emulation
Powered by
CAD模型選擇
{samtec/cable_systems/high_speed_cable_assemblies/test_debug_products/emulation/qsh_asmtab.prj},{NB=QSH-030-01-F-D},{SERIES=QSH},{POS=-030},{LS=-01: .1280\" [3.25 mm]},{PLOPT=-F},{ROW=-D: Double},{ROWD=-D},{AOPT=},{LCOPT=},{GPOPT=},{TYOPT=},{FLOPT=},{RT1OPT=},{LOPT=},{KOPT=},{TROPT=},{PPATH=parts/qsh_asmtpl.prj}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
可提供的產品: 1
HELP_VARIABLE
公司
Samtec
描述
QSH Series - QSH Series - (0,50 mm) .0197'' Q Strip® High Speed Ground Plane Socket
明細表
QSH-030-01-F-D
Part Number
QSH-030-01-F-D
Series
QSH
Number of Positions
-030
-060
-090
Non-standard option - Please contact SAMTEC: -120
Non-standard option - Please contact SAMTEC: -150
-030
-060
-090
Non-standard option - Please contact SAMTEC: -120
Non-standard option - Please contact SAMTEC: -150
Lead Style
-01: .1280" [3.25 mm]
Plating
-F - 3µ" Flash Selective in Contact Area, Matte Tin on Tail
-L - 10µ" Light Selective Gold in Contact Area, Matte Tin on Tail
-C - 50µ" Electro-Polished Selective Gold in Contact Area, Matte Tin on Tail
Non-standard option - Please contact SAMTEC: -S - 30µ" Selective Gold in Contact Area, Matte Tin on Tail
Non-standard option - Please contact SAMTEC: -H - 30µ" Heavy Gold in Contact Area, 3µ" Gold on Tail
-F - 3µ" Flash Selective in Contact Area, Matte Tin on Tail
-L - 10µ" Light Selective Gold in Contact Area, Matte Tin on Tail
-C - 50µ" Electro-Polished Selective Gold in Contact Area, Matte Tin on Tail
Non-standard option - Please contact SAMTEC: -S - 30µ" Selective Gold in Contact Area, Matte Tin on Tail
Non-standard option - Please contact SAMTEC: -H - 30µ" Heavy Gold in Contact Area, 3µ" Gold on Tail
Number of Rows
-D: Double
Alignment Pins
Not Selected
-A - Alignment Pins
Not Selected
-A - Alignment Pins
Locking Clips
Not Selected
-LC - Locking Clips
Not Selected
-LC - Locking Clips
Guide Posts
Not Selected
Non-standard option - Please contact SAMTEC: -GP - Guide Posts
Not Selected
Non-standard option - Please contact SAMTEC: -GP - Guide Posts
Friction Locks
Not Selected
Non-standard option - Please contact SAMTEC: -FL - Friction Locks
Not Selected
Non-standard option - Please contact SAMTEC: -FL - Friction Locks
Retention
Not Available
Not Available
Latching
Not Selected
Non-standard option - Please contact SAMTEC: -L - Latching
Not Selected
Non-standard option - Please contact SAMTEC: -L - Latching
Polyimide Film Pad
Not Selected
-K - Polyimide Film Pad
Not Selected
-K - Polyimide Film Pad
Packaging Options
Blank: Trays
-TR - Tape & Reel
-FR - Full Reel
Blank: Trays
-TR - Tape & Reel
-FR - Full Reel
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型