??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Samtec
Description
QSH-DP Series - QSH Series - (0,50 mm) .0197'' Q Strip® High Speed Ground Plane Socket, Differential Pair
Bill of material
QSH-020-01-F-D-DP
Part Number
QSH-020-01-F-D-DP
Series
QSH-DP
Number of Positions
Lead Style
-01: .1280" [3.251 mm]
Plating
Number of Rows
-D-DP: Double Differential Pairs
Alignment Pins
Locking Clips
Guide Posts
Friction Locks
Retention
Latching
Polyimide Film Pad
Packaging Options
Previews
3D
Dimension
2D
Download CAD models