??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Samtec
Description
QSH-DP-EM Series - QSH-EM Series - (0,50 mm) .0197'' Q Strip® High Speed Ground Plane Socket Strip, Differential Pair, Edge Mount
Bill of material
QSH-020-01-F-D-DP-EM2
Part Number
QSH-020-01-F-D-DP-EM2
Series
QSH-DP-EM
Number of Positions
Lead Style
-01: .1380" [3.505 mm]
Plating
Number of Rows
-D: Double
Signal
-DP: Differential Pair
Edge Mount Thickness
Previews
3D
Dimension
2D
Download CAD models