??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Samtec
Description
QSFP8 Series - QSFP8 Series - (0,80 mm) .0315" QSFP Connector & Cage
Bill of material
QSFP8-038-01-L-D-RA1
Series
QSFP8
Part Number
QSFP8-038-01-L-D-RA1
Number of Positions
038
Lead Style
-01
Plating
-L: 10µ" Min Au/50µ" Ni in Contact, Tin on Tail
Number of Rows
-D: Double Row
SMT Type
-RA1: Right Angle
Packaging Options
Previews
3D
Dimension
2D
Download CAD models