??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Samtec
Description
QSE-DP Series - QSE-DP Series - (0,80 mm) .0315" Q Strip® High Speed Ground Plane Socket
Bill of material
QSE-014-01-F-D-DP
Part Number
QSE-014-01-F-D-DP
Series
QSE-DP
Number of Positions
Lead Style
-01: .1280" [3.30 mm]
Plating
Number of Rows
-D-DP: Double Differential Pairs
Alignment Pins
Locking Clips
Retention Option
Guide Posts
Latching Option
Pin Count Bank 1
Pin Count Bank 2
Pin Count Bank 3
Pin Count Bank 4
Pin Count Bank 5
Polyimide Film
Packaging Options
Kapton Pad Show/Hide (Model Only)
Previews
3D
Dimension
2D
Download CAD models