??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
HEFA
Description
QPPU - Special coupling for plastic encoder
Bill of material
QPPU-15X22-6X6
CNSORDERNO
QPPU-15X22-6X6
Code
QPPU
Main_Body
PU
surface treatment
-
D
mm
L
22 mm
d1
mm
d2
mm
F
0.9 mm
M
3 mm
Tightening torque
0.25 N.m
L1
1 mm
L2
2 mm
Rated torque
0.6 N.m
Allowable eccentricity
0.2 mm
Allowable deflection angle
2.5 °
Allowable axial deviation
±0.2 mm
Allowable speed
4000 RPM
Moment of inertia
1.0x10^-7 N.m
Coupling weight
4 g
INFOTEXT
website
Previews
3D
Dimension
2D
Download CAD models