??
Catalog navigation
CAD model selection
Selectable products: 4
HELP_VARIABLE
Company
C Matic
Description
QO90 - Hose Connection straight
Bill of material
Q0800050
Name
Code
Type
Material
Zinc Plated Steel
DN Dash
HOSE_ID__INCH_
HOSE_ID__MM_
mm
C_CUT_OFF__MM_
mm
C_CUT_OFF__IN
in
G
g
OZ
oz
Working Temperature
-30 ÷ 100 °C
Working Temperature
-22 ÷ 212 °F
Working Pressure (max)
350 bar
Working Pressure (max)
5076 psi
Conformity
RoHS
Application fields
Hydraulics
NN
0 mm
Previews
3D
Dimension
2D
Download CAD models