??
Catalog navigation
CAD model selection
Selectable products: 4
HELP_VARIABLE
Company
C Matic
Description
QO12-M - Straight push-in fitting metric
Bill of material
Q0020Q5S
Name
Code
Type
Material
Zinc Plated Steel
DN Dash
D1
L1
mm
L1IN
in
L2
mm
L2IN
in
CH
mm
G
- g
OZ
- oz
Working Temperature
-30 ÷ 100 °C
Working Temperature
-22 ÷ 212 °F
Working Pressure (max)
350 bar
Working Pressure (max)
5076 psi
Conformity
RoHS
Application fields
Hydraulics
NN
0 mm
Previews
3D
Dimension
2D
Download CAD models