??
Catalog navigation
Výběr CAD modelu
Available products: 1
HELP_VARIABLE
Company
Siemens Building Technologies ASIA/PACIFIC Portfolio
Description
QMX3.P70_S55624-H104
Bill of material
QMX3.P70 Mehrfachfühler Wandmontage(0)
Manufacturer name
Siemens Building Technologies ASIA/PACIFIC Portfolio
Product name
QMX3.P70 Wallmounted Multi Sensor
Product main group
QMX3.P70_
Preview
LODLEVEL
Sensor Application
Room automation
Length
88.400
Width
18.000
Height
133.400
mass (net)
0.190
Mounting types of the sensors
0.000
Max. Operating pressure
Min. ambient temperature (in operation)
Max. ambient temperature (in operation)
Condensation permissible
Condensation permitted
no
Housing material
0.000
Product link
http://www.siemens.com/btproduct?S55624-H104
Manufacturer’s reference number
S55624-H104
Datanorm number
S55624-H104
GTIN number
7612914090416
Description text
QMX3.P70 Wallmounted Multi Sensor
Quantity unit
PCE
Quantity per packaging unit
1
SA810ID16
0.000
Manufacturer web address
http://www.siemens.com/buildingtechnologies
Support link
https://support.industry.siemens.com/cs/ww/en/ps/25261
Status of the manufacturer catalog
20210611
ETIM Classcode
EC011410
ETIM Classname
Room temperature sensor
IfcExportAs
IfcSensor.TEMPERATURESENSOR
OmniClass number
23-27 11 11 23
OmniClass title
Temperature Sensors
Uniclass code
Pr_75_50_76_73
Previews
3D
Characteristics Graph
2D
Stáhnout CAD model