您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
English
English
QMX3.P70 Mehrfachfühler Wandmontage(0)
Siemens Building Technologies ASIA/PACIFIC Portfolio
Building control – GAMMA instabus
Physical sensors
with KNX connection
Temperature, humidity, air quality
QMX3.P70
Powered by
CAD模型選擇
{siemens_bt_ap/buildingcontrolgammainstabus/physicalsensors/withknxconnection/temperaturehumidityairquality/qmx3p70/qmx3_p70_s55624-h104.prj},{NB=QMX3.P70 Mehrfachfühler Wandmontage(0)},{SA810ID03=S55624-H104},{SA71015ID04=88.400},{SA71015ID05=18.000},{SA71015ID06=133.400},{SA71015ID07=0.190},{SA300ID03=0.000},{SA350ID03=MIN},{SA700ID18=MIN},{SA700ID05=MIN},{SA700ID06=MIN},{SA700ID07=MIN},{SA400ID03=0.000},{SA810ID16=0.000},{SA700ID011=MIN},{SA700ID012=MIN},{SA700ID017=MIN},{SA700ID17_=0},{SA010ID04=Siemens Building Technologies ASIA/PACIFIC Portfolio},{SA700ID04=QMX3.P70 Mehrfachfühler Wandmontage},{SA110ID05=QMX3.P70_},{PREVIEW=../../_pool_/75/24/a6v10390465.png},{SA100ID04=Raumautomation},{BUSPROTOKOLL=KNX},{SA700ID19=IP30},{SA700ID17=nein},{LINK=http://www.siemens.com/btproduct?S55624-H104},{SA740ID04=},{LODLEVEL=0}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
可提供的產品: 1
HELP_VARIABLE
Company
Siemens Building Technologies ASIA/PACIFIC Portfolio
Description
QMX3.P70_S55624-H104
Bill of material
QMX3.P70 Mehrfachfühler Wandmontage(0)
Manufacturer name
Siemens Building Technologies ASIA/PACIFIC Portfolio
Product name
QMX3.P70 Wallmounted Multi Sensor
Product main group
QMX3.P70_
Preview
LODLEVEL
Low
Low
Sensor Application
Room automation
Length
88.400
Width
18.000
Height
133.400
mass (net)
0.190
Mounting types of the sensors
0.000
Max. Operating pressure
Min. ambient temperature (in operation)
Max. ambient temperature (in operation)
Condensation permissible
Condensation permitted
no
Housing material
0.000
Product link
http://www.siemens.com/btproduct?S55624-H104
Manufacturer’s reference number
S55624-H104
Datanorm number
S55624-H104
GTIN number
7612914090416
Description text
QMX3.P70 Wallmounted Multi Sensor
Quantity unit
PCE
Quantity per packaging unit
1
SA810ID16
0.000
Manufacturer web address
http://www.siemens.com/buildingtechnologies
Support link
https://support.industry.siemens.com/cs/ww/en/ps/25261
Status of the manufacturer catalog
20210611
ETIM Classcode
EC011410
ETIM Classname
Room temperature sensor
IfcExportAs
IfcSensor.TEMPERATURESENSOR
OmniClass number
23-27 11 11 23
OmniClass title
Temperature Sensors
Uniclass code
Pr_75_50_76_73
Previews
3D
Characteristics Graph
2D
下載CAD模型
生成CAD模型