??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Siemens Building Technologies ASIA/PACIFIC Portfolio
Description
QMX3.P40_S55624-H116
Bill of material
QMX3.P40 Temp. & Feuchtefühler(0)
Manufacturer name
Siemens Building Technologies ASIA/PACIFIC Portfolio
Product name
QMX3.P40 Temp. & humidity sensor
Main product group
QMX3.P40
Preview
LODLEVEL
Application range of the sensors
Room automation
Length
88.400
Width
18.000
Height
133.400
mass (net)
0.710
Mounting types of the sensors
0.000
Max. Operating pressure
Min. ambient temperature (in operation)
Max. ambient temperature (in operation)
Condensation permissible
Condensation allowed
no
Housing material
0.000
Product link
http://www.siemens.com/btproduct?S55624-H116
Order number
S55624-H116
DataNorm number
S55624-H116
GTIN number
7612914109408
SA810ID10
QMX3.P40 Temp. & humidity sensor
Quantity units
PCE
Quantity per packaging unit
1
SA810ID16
0.000
Manufacturer web address
http://www.siemens.com/buildingtechnologies
Support link
https://support.industry.siemens.com/cs/ww/en/ps/25261
Status of the manufacturer catalog
20210611
ETIM classcode
EC010035
ETIM classname
Room sensor relative humidity/temp. active
IfcExportAs
IfcSensor.USERDEFINED
OmniClass number
23-27 11 00
OmniClass title
General Instruments and Controls
Uniclass code
Pr_75_75_76_75
Previews
3D
Characteristics Graph
2D
Download CAD models