??
Catalog navigation
CAD model selection
Selectable products: 24
HELP_VARIABLE
Company
HEFA
Description
QLYT-QSYT - Eight screw high rigidity diaphragm coupling / single expansion sleeve type
Bill of material
QLYTSF-126X110-20X20
CNSORDERNO
Code
Types
Main_Body
Diaphragm
Stainless_steel
Surface_treatment
enclosure
Hexagon socket set screw
D
mm
L
mm
d1
mm
d2
mm
LF1
mm
LF
mm
M
M1
M2
Add keyway
b
0 mm
b tolerance
0 mm
t
0.0 mm
t tolerance
0 mm
Rated torque
N.m
Allowable torque
N.m
Allowable eccentricity
mm
Allowable deflection angle
°
Allowable axial deviation
mm
Allowable speed
RPM
Static torsional stiffness
N.m/rad
Moment of inertia
N.m
Coupling weight
g
INFOTEXT
website
Previews
3D
Dimension
2D
Download CAD models