??
Catalog navigation
CAD model selection
Selectable products: 44
HELP_VARIABLE
Company
HEFA
Description
QLMB-QSNB - Eight screw high rigidity single step diaphragm coupling / keyway type
Bill of material
QSNBAW-126X78-20X20
CNSORDERNO
Code
Types
Main_Body
Diaphragm
Stainless_steel
Surface_treatment
enclosure
Hexagon socket cylindrical head screws
D
mm
L
mm
d1
mm
d2
mm
LF
mm
N
mm
M
mm
Add keyway
Add keyway
b
0 mm
b tolerance
0 mm
t
0.0 mm
t tolerance
0 mm
b1
0 mm
b1 tolerance
0 mm
t1
0.0 mm
t1 tolerance
0 mm
Tightening torque
N.m
Rated torque
N.m
Allowable eccentricity
mm
Allowable deflection angle
°
Allowable axial deviation
mm
Allowable speed
RPM
Static torsional stiffness
N.m/rad
Moment of inertia
N.m
Coupling weight
g
INFOTEXT
website
Previews
3D
Dimension
2D
Download CAD models