??
카탈로그 탐색
CAD모델 선택
사용 가능한 제품: 4
HELP_VARIABLE
Company
HEFA
Description
QL-QS - Carbon steel diaphragm coupling / screw clamping type
Bill of material
QSSU-19X20-3X3
CNSORDERNO
Code
Types
Main_Body
Diaphragm
Stainless_steel
Surface_treatment
D
mm
L
mm
d1
mm
d2
mm
LF
mm
d3
mm
F
mm
M
Add keyway
Add keyway
b
0 mm
b tolerance
0 mm
t
0.0 mm
t tolerance
0 mm
b1
0 mm
b1 tolerance
0 mm
t1
0.0 mm
Tightening torque
N.m
Rated torque
N.m
Allowable eccentricity
mm
Allowable deflection angle
0.5 °
Allowable axial deviation
±0.07 mm
Allowable speed
5000 RPM
Static torsional stiffness
N.m/rad
Moment of inertia
N.m
Coupling weight
g
INFOTEXT
website
미리보기
3D
치수도
2D
CAD모델 다운로드