??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
igus
Description
QJRMP Q10 - Q10 Housing bearing
Bill of material
QJRMP-01-10
Part no.
QJRMP-01-10
Info PDF
INFO
Mass
11.3 g
Moment tolerance
3 Nm
Length
32 mm
Length
9.8 mm
Diameter
22 mm
Diameter
22 mm
Length
12 mm
Width
7.5 mm
Diameter
6 mm
Diameter
3.4 mm
Height
3.5 mm
Previews
3D
Dimension
2D
Download CAD models