??
Catalog navigation
CAD model selection
Selectable products: 9
HELP_VARIABLE
Company
Yiheda 3D Electronic Gallery
Description
QJQ31_53 - U-shaped roller strip/rubber coating/not covered with glue/turning wheel type/Stamped wheel type
Bill of material
QJQ41-3
code
type
Roller width
Wheel Pitch
40 mm
Roller/bearing/screw/nut Material
Carbon Steel
Frame material
SUS201
Lining material
Roller/bearing/screw/nut Surface Preparation
Galvanized
Frame surface treatment
-
Number Of Wheels
L
113 mm
Number Of Mounting Holes
2
H
mm
D
mm
B
mm
C
mm
T
mm
t
1.3 mm
Load resistance (single conveyor roller)
Wedsite Link
Wedsite Link
Previews
3D
Dimension
2D
Download CAD models