??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Yiheda 3D Electronic Gallery
Description
QJM03 - Wide Roller Roller Roller Diameter φ28/φ38
Bill of material
QJM03-W113-P50-4
code
QJM03
Types of
Wide Roller Roller Strip
Roller diameter
φ38
Roller wall thickness
1.2
frame material
SUS201
Roller Material
Q235
frame surface treatment
-
roller surface treatment
Chromated gloss finish
W
Wheel base P
Number of rounds
(L)
200
A
50
B
100
web link
website link
Previews
3D
Dimension
2D
Download CAD models