??
Catalog navigation
CAD model selection
Selectable products: 2
HELP_VARIABLE
Company
Yiheda 3D Electronic Gallery
Description
QJL01_10 - Roller Bar Plastic Roller Type/Plastic Roller Cross Type
Bill of material
QJL01-L250
Code
Type
Roller Material
POM (polyacetal)
Frame Material
SPCC
Shaft Material
Q235
Shaft Material
POM (polyacetal)
Frame Surface Treatment
Galvanized
Shaft Surface Treatment
Galvanized
L
mm
Enter value for L
mm
cm
inch
ft
(Number of mounting holes)
5 PCS
P
14 mm
H
mm
D
mm
T
mm
t
0.8 mm
Load resistance (single row pulley)
5kgf (49N)
Web Links
Web Links
Previews
3D
Dimension
2D
Download CAD models