??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Yiheda 3D Electronic Gallery
Description
QJK21 - Padded roller strip/Roller width 32/Standard type
Bill of material
QJK21-W122-L200
Code
QJK21
Types of
Standard type
Track width
7
frame material
A6061
Roller material
Acrylonitrile butadiene styrene
Fixed mechanism material
Acrylonitrile butadiene styrene
frame surface preparation
clear anodizing
W
L
200
P
7
Number of wheels
72(3column)
L1
161
H
10.2
H1
9.6
D
6.5
Load resistance
3kg/100C㎡
Website link
Website link
Previews
3D
Dimension
2D
Download CAD models