??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Yiheda 3D Electronic Gallery
Description
QJK04 - Box Roller Strip
Bill of material
QJK04-L1000
Code
QJK04
Type
Cassette Roller Strip/Flange Wheel Type
The main material
A6063-T5
Roller Material
ABS
Surface Treatment
Anodize
L
P
45
A
41
B
25
C
4
D
28
D1
38
E
35
H
42.5
Load resistance (single roller)
5kgt
Web Links
Web Links
Previews
3D
Dimension
2D
Download CAD models