??
Catalog navigation
CAD model selection
Selectable products: 4
HELP_VARIABLE
Company
HEFA
Description
QICAW-QIAW-QICSU-QISU - Parallel line coupling / screw clamped type / screw fixed type
Bill of material
QIAW-12X18.5-2X2
CNSORDERNO
Code
Types
Main_Body
Surface_treatment
enclosure
D
mm
L
mm
d1
mm
d2
mm
F
2.50 mm
M
Add keyway
Add keyway
b
0 mm
b tolerance
0 mm
t
0.0 mm
t tolerance
0 mm
b1
0 mm
b1 tolerance
0 mm
t1
0.0 mm
t1 tolerance
0 mm
Tightening torque
N.m
Rated torque
N.m
Allowable eccentricity
0.1 mm
Allowable deflection angle
1.5 °
Allowable axial deviation
±0.2 mm
Allowable speed
RPM
Static torsional stiffness
N.m/rad
Moment of inertia
N.m
Coupling weight
g
INFOTEXT
website
Previews
3D
Dimension
2D
Download CAD models