??
Catalog navigation
Selezione modello CAD
Prodotti disponibili: 3
HELP_VARIABLE
Company
CHELIC
Description
QHVN-N - Hand value
Bill of material
QHVN-N-01
Thread size
Thread size
Model
A1
mm
A2
mm
B1
mm
B2
41 mm
E
mm
L
mm
P
16.5 mm
F1
18 mm
F2
8 mm
Opposite dim
19 mm
Opposite dim
19 mm
Effective area
mm^2
Weight
g
Anteprime
3D
Dimensione
2D
Download modelli CAD