??
Catalog navigation
CAD model selection
Selectable products: 20
HELP_VARIABLE
Company
HEFA
Description
QHJC-QHJ - Stainless steel high rigidity cross slider coupling / screw clamping type / screw fixed type
Bill of material
QHJCSU-70X77-12X12
CNSORDERNO
Code
Types
Main_Body
stainless_steel
Diaphragm
aluminium_alloy
enclosure
D
mm
L
mm
d1
mm
d2
mm
Ds
mm
LF
mm
F
mm
M
Add keyway
Add keyway
b
0 mm
b tolerance
0 mm
t
0.0 mm
t tolerance
0 mm
b1
0 mm
b1 tolerance
0 mm
t1
0.0 mm
t1 tolerance
0 mm
Tightening torque
N.m
Rated torque
N.m
Allowable eccentricity
mm
Allowable deflection angle
°
Allowable axial deviation
mm
Allowable speed
RPM
Static torsional stiffness
N.m/rad
Moment of inertia
N.m
Coupling weight
g
INFOTEXT
website
Previews
3D
Dimension
2D
Download CAD models