??
Catalog navigation
CAD model selection
Selectable products: 2
HELP_VARIABLE
Company
Yiheda 3D Electronic Gallery
Description
QFB11_12 - Heavy-duty steel universal ball¡¤screw type
Bill of material
QFB11-8
Code
Type
Screw Type
The main material
Adjustment Ring Material
S45C
Main Ball Material
Sub-Ball Material
SUS304
Specifications
D
15 mm
d
8.00 mm
H
13.6 mm
h1
1.7 mm
h2
20 mm
M
5 mm
Single Load
kg
Allowable Load
kg
Body Weight
20 g
Website
Website Link
Previews
3D
Dimension
2D
Download CAD models