??
Catalog navigation
CAD model selection
Selectable products: 2
HELP_VARIABLE
Company
Yiheda 3D Electronic Gallery
Description
QFA11_12 - Heavy-duty steel universal ball¡¤press type
Bill of material
QFA11-8
Code
Type
Press-in type
The main material
Adjustment Ring Material
S45C
Main Ball Material
Sub-Ball Material
SUS304
Specifications
D
15 mm
d
8.00 mm
H
10.3 mm
h1
1.7 mm
h2
8.0 mm
Single Load
kg
Allowable Load
kg
Body Weight
6 g
Website
Website Link
Previews
3D
Dimension
2D
Download CAD models