??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Yiheda 3D Electronic Gallery
Description
QED61 - Steel universal ball, turning type, screw cutting type· standard type
Bill of material
QDE61-10
Code
QDE61
Type
Spiral Cutting Type/Standard Type
The main material
15CrMo
Ball Material
GCr15
Cover Material
S20C
Surface Treatment
Nickel plated
Specifications
D
15 mm
D1
13 mm
d
9.525 mm
B
3.5 mm
h1
15.0 mm
h2
12 mm
T
2.5 mm
M
M6 mm
W
1.5 mm
W1
1.5 mm
Load resistance N(kgf)
15
Web Links
Website Link
Previews
3D
Dimension
2D
Download CAD models