??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
HEFA
Description
QDZN - Coil spring type coupling / screw fixed type
Bill of material
QDZN-16X25-5X5
CNSORDERNO
QDZN-16X25-5X5
Code
QDZN
Types
Screw_fixed_type
material_body
kirsite
enclosure
Hexagon socket set screw
D
mm
L
mm
d1
mm
d2
mm
LF
11.45 mm
F
4.0 mm
M
M3
Add keyway
Add keyway
b
0 mm
b tolerance
0 mm
t
0.0 mm
t tolerance
0 mm
b1
0 mm
b1 tolerance
0 mm
t1
0.0 mm
t1 tolerance
0 mm
Tightening torque
1.2 N.m
Rated torque
0.5 N.m
Allowable eccentricity
1 mm
Allowable deflection angle
8 °
Allowable axial deviation
±1
Allowable speed
3000
Moment of inertia
1.02*10^-6 N.mm
Coupling weight
30 g
INFOTEXT
website
Previews
3D
Dimension
2D
Download CAD models