??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Yiheda 3D Electronic Gallery
Description
QDN06 - Steel Ball Metric H62/Zirconium Oxide/Silicon Nitride/POM(Polyacetal)/Nylon/PEEK
Bill of material
QDN06-1
code
QDN06
type
Metric
material
Zirconia
hardness
-
standard
GB/T 31703-2015
Specification
SD
1.0
tolerance
- μm
sphericity
0.13 μm
Diameter deviation
0.13 μm
Diameter variation per batch
- μm
Surface roughness
0.014 μm
weblink
linkxxx
Previews
3D
Dimension
2D
Download CAD models