??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Yiheda 3D Electronic Gallery
Description
QDJ11 - Plastic universal ball injection type screw type
Bill of material
QDJ11-10
Code
QDJ11
TYPE
Screw Type/Standard Type
Main Body Material
POM
Cover Material
POM
Main Ball Material
POM
Vice Ball
SUS304
Specifications
10
D
14.2 mm
D1
16.5 mm
d
9.25 mm
H
25.5 mm
h1
5 mm
h2
11 mm
T
2.5 mm
M
8 mm
W
2 mm
W1
1.4 mm
Single Load
4 kg
Allowable Load
5 kg
Body Weight
15 g
Website Link
Website Link
Previews
3D
Dimension
2D
Download CAD models