??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Yiheda 3D Electronic Gallery
Description
QDH11 - Plastic universal ball injection type flange type
Bill of material
QDH11-16
Code
QDH11
TYPE
Flange Type/House Ear Type
Main Body Material
ABS
Main Ball Material
POM
Vice ball material
SUS304
Specifications
D
29 mm
D1
51 mm
D2
41 mm
K
4.5 mm
d
15.875 mm
H
20 mm
h1
3 mm
T
4 mm
Single-Body Load-Bearing
8 kg
Allowable Load
10 kg
Body Weight
35 g
Website Link
Website Link
Previews
3D
Dimension
2D
Download CAD models