??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Yiheda 3D Electronic Gallery
Description
QDE73 - Steel Universal Ball,Turning Type,Flange Type,Quick Installation Type
Bill of material
QDE73-20
Code
QDE73
Type
Flange type/Quick installation type
Main Body Material (Chinese Standard)
45
Main Body Material (Equivalent)
S45C
Ball Material(Gb)
GCr15
Ball Material(Equivalent)
SUJ2
Cover Material
S20C
Surface Treatment
Nickel plated
Specifications
D
25 mm
D1
34.0 mm
d
12.700 mm
H
45 mm
h1
8.0 mm
h2
34.0 mm
T
3 mm
Weight
130 g
Compression/resistance load (kgf) 0.5mm
60
Compression/resistance load (kgf) 1.0mm
65
Compression/resistance load (kgf) 1.5mm
70
Compression/resistance load (kgf) 2.0mm
75
Compression/resistance load (kgf) 3.0mm
-
Compression/resistance load (kgf) 4.0mm
-
Web Links
Website Link
Previews
3D
Dimension
2D
Download CAD models