??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Yiheda 3D Electronic Gallery
Description
QDE60 - Steel Universal Ball,Turning Type,Screw Cutting Type·Standard Type
Bill of material
QDE60-45
code
QDE60
type
Screw Cutting Type/Standard Type
Main Body Material
S45C
Ball Material
SUS440C
Cover Material
S45C
Surface Treatment
QPQ
Specifications
45
D
44.5 mm
D1
19 mm
R
11 mm
d
25.4 mm
h1
41.7 mm
T
5.7 mm
h2
31 mm
B
7 mm
M
12 mm
Load Resistance
1323(135)
Website link
Website link
Previews
3D
Dimension
2D
Download CAD models