??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Yiheda 3D Electronic Gallery
Description
QDE33 - Steel Universal Ball,Turning Type,Flange Type,Upward Use Type
Bill of material
QDE33-19
Code
QDE33
Type
Flange type/upward use type
Main Body Material (Chinese Standard)
0Cr18Ni9
Main Body Material (Equivalent)
SUS304
Ball Material(Gb)
9Cr18Mo
Ball Material(Equivalent)
SUS440C
Specifications
D
41 mm
D1
65 mm
d
22.23 mm
H
30 mm
h
4 mm
h1
7 mm
t
1.6 mm
P.C.D
56 mm
K
5 mm
Single-Body Load-Bearing
75 kg
Allowable Load
100 kg
Body Weight
250 g
Web Links
Website Link
Previews
3D
Dimension
2D
Download CAD models