??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Yiheda 3D Electronic Gallery
Description
QDE17 - Steel Universal Ball/Turning Type/Screw Type
Bill of material
QDE17-6
Type
QDE17
Type
Screw Type/Full Thread Type
Main Body National Standard Material
0Cr18Ni9Cu3
Main Body Quite Material
SUSXM-7
Ball National Standard Material
9Cr18Mo
Ball Equivalent Material
SUS440C
Surface Treatment
-
Specifications
M
6 mm
D
3.5 mm
H
12 mm
h
0.9 mm
d
3.18 mm
S
3 mm
V
3.5 mm
Withst¡¤Load N(kgf)
2(0.2)
Network Station
Website Link
Previews
3D
Dimension
2D
Download CAD models