??
Catalog navigation
CAD model selection
Selectable products: 2
HELP_VARIABLE
Company
Yiheda 3D Electronic Gallery
Description
QDC27_28 - Plastic Universal Ball/Turned Type/Screw Type
Bill of material
QDC27-5
code
type
Screw Type/Hexagon Socket Bolt
Main Body Material
Ball Material
Specifications
M
5 mm
h1
5 mm
h2
6 mm
S
8 mm
E
1.5 mm
T
1.5 mm
d
4.76 mm
Load Resistance
2(0.2)
Website link
Website link
Previews
3D
Dimension
2D
Download CAD models