??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Yiheda 3D Electronic Gallery
Description
QDC24 - Plastic universal ball turning type flange type
Bill of material
QDC24-15
Code
QDC24
Type
Flange Type/Standard
The main material
Nylon
Main Ball Material
POM
Sub-Ball Material
SUS304
Specifications
D
24 mm
D1
31 mm
d
15.875 mm
H
21.0 mm
h1
10.0 mm
T
4.5 mm
Body Weight
30 g
Web Links
Web Links
Previews
3D
Dimension
2D
Download CAD models