??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Yiheda 3D Electronic Gallery
Description
QDC23 - Plastic universal ball/Bonded
Bill of material
QDC23-7
Type
QDC23
Type
Bonded / Insert Type
Main Body/Adjustment Ring National Standard Material
-
Main Body/Adjustment Ring Quite Material
POM(Polyacetal)
Main Ball Material
POM(Polyacetal)
Main Ball Hardness
-
Vice ball Material
SUS440C
Vice ball hardness
HRC55-
Specifications
D
9 mm
D1
7 mm
h1
1.0 mm
h2
4.0 mm
d
4.76 mm
H
6.5 mm
E
1.5 mm
C
0.8 mm
Withst¡¤Load N(kgf)
2(0.2)
Network Station
Website Link
Previews
3D
Dimension
2D
Download CAD models