??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Yiheda 3D Electronic Gallery
Description
QDA15 - Steel Universal Ball/Stamping Type/Screw Type
Bill of material
QDA15-50
code
QDA15
type
Screw Type/Bolt type with slot
Main Body Material (Chinese Standard)
08AL
Main Body Material (Equivalent)
SPCC
Ball Material(Chinese Standard)
Q235
Ball Material(Equivalent)
SS400
Surface Treatment
Galvanized
Specifications
50
Load Resistance
294.2(30)
Website link
Website link
Previews
3D
Dimension
2D
Download CAD models