??
Catalog navigation
CAD model selection
Selectable products: 2
HELP_VARIABLE
Company
Yiheda 3D Electronic Gallery
Description
QCP09_10 - AC type electric drum, straight type without drive, high torque type
Bill of material
QCP09-6-D60-W330-B-35
code
type1
Direct type without drive
type2
High torque type
Installation method
Flat position type
material quality
Surface Treatment
Speed code
D
60 mm
W
mm
Enter value for W
mm
cm
inch
ft
supply voltage
V
power
35 W
t
2 mm
E
350 mm
L
370 mm
Rated speed
5.62
RAT2
0.090
RAT3
29.830
Torque
13.34
Torque
40.02
Rated traction force
444.78
Starting traction force
600.45
Website Link
Website Link
Previews
3D
Dimension
2D
Download CAD models