??
Catalog navigation
CAD model selection
Selectable products: 2
HELP_VARIABLE
Company
Yiheda 3D Electronic Gallery
Description
QCK71_72 - Tapered drum, standard type
Bill of material
QCK71-D50-W300-t1.5-d11
code
type
Standard
Installation mode
Drum material
Low carbon steel
Lining material
Plastic
Drum surface treatment
Galvanized
D
50
W
t
1.5
d
L
E
309
BF
310
M
weblink
webxxx
Previews
3D
Dimension
2D
Download CAD models