??
Catalog navigation
CAD model selection
Selectable products: 2
HELP_VARIABLE
Company
Yiheda 3D Electronic Gallery
Description
QCK53_54 - Double sprocket accumulator roller, standard type
Bill of material
QCK53-D50-W50-t1.5-d12
code
type
Standard
Installation mode
Internal thread type
material
Surface treatment
D
W
t
1.5
d Shaft diameter
M
M8*15
L
113
A
17
B
22
C
18.5
d1
57.07
Sprocket type
08B 14T
weblink
webxxx
Previews
3D
Dimension
2D
Download CAD models