??
Catalog navigation
CAD model selection
Selectable products: 9
HELP_VARIABLE
Company
Yiheda 3D Electronic Gallery
Description
QCH83 - Belt conveyor drum/fixed shaft type
Bill of material
QCH83-D75-d25-W250-M6
code
QCH83
type
Fixed axis type
material
carbon steel
surface treatment
galvanizing
D
mm
d
mm
W Minimum Unit1
mm
Enter value for W
W Minimum Unit1
mm
cm
inch
ft
M
mm
L
310 mm
T
mm
D1 Drum type
mm
V
15 mm
Website Link
Website Link
Previews
3D
Dimension
2D
Download CAD models