??
Catalog navigation
CAD model selection
Selectable products: 2
HELP_VARIABLE
Company
Yiheda 3D Electronic Gallery
Description
QCH21_22 - Single-head double sprocket type power conveying drum
Bill of material
QCH21-D50-W150-t1.5-d12yhd
Code
Type
Double Sprocket Type
Installation Method
Internal Thread Type
Material
Surface Treatment
D
mm
W
mm
Enter value for W
mm
cm
inch
ft
t
mm
d
12 mm
L
212 mm
M
8 mm
Sprockets Model
08B11T
A
17 mm
B
22 mm
C
18.5 mm
d1
∮45.08 mm
Increase encapsulation
Website
Website Link
Previews
3D
Dimension
2D
Download CAD models