??
Catalog navigation
Choix du modèle CAO
Produit(s) sélectionnable(s): 3
HELP_VARIABLE
Company
Yiheda 3D Electronic Gallery
Description
QCG05_07 - Electric Roller Timing Pulley Type Female Thread Type
Bill of material
QCG05-15-W310-D50-1-A
code
type
Timing pulley type, female thread type
material
surface treatment
speed code
W(Minimum unit 1)
D
50
Free end mounting bracket
driver card
A(EQUBE driver card)
t
1.5
BF
346
E
345
L
364
weight
-
static load capacity
-
LN(Change the cable length)
LN1
LG(Change the cable connector)
LG1(Cable length 1000)
-
increase lagging
weblink
webxxx
Aperçus 3D
3D
Infos techniques
2D
Modèles CAO générés