??
Catalog navigation
Choix du modèle CAO
Produit(s) sélectionnable(s): 4
HELP_VARIABLE
Company
HEFA
Description
QCAW-QMAW-QCSU-QMSU - Wound coupling / screw clamped type / screw fixed type
Bill of material
QMAW-12X18.5-2X2
CNSORDERNO
Code
Types
Main_Body
Surface_treatment
enclosure
D
mm
L
mm
d1
mm
d2
mm
L1
0.4 mm
L2
mm
F
mm
M
Add keyway
Add keyway
b
0 mm
b tolerance
0 mm
t
0.0 mm
t tolerance
0 mm
b1
0 mm
b1 tolerance
0 mm
t1
0.0 mm
t1 tolerance
0 mm
Tightening torque
N.m
Rated torque
Allowable eccentricity
0.1 mm
Allowable deflection angle
2 °
Allowable axial deviation
±0.15
Allowable speed
RPM
Moment of inertia
N.m
Static torsional stiffness
N.mm/rad
Coupling weight
g
INFOTEXT
website
Aperçus 3D
3D
Infos techniques
2D
Modèles CAO générés