??
Catalog navigation
CAD model selection
Selectable products: 4
HELP_VARIABLE
Company
Misumi
Description
QBSHT - Quick Couplings - High Pressure Valve Socket
Bill of material
QBSHT3
Part No.
Material
Special Carbon Steel
Surface Treatment
Galvanizing
Applicable
Oil
Seal
Nitrile Rubber
Operating Temperature Range
-20~80 °C
Max. Operating Pressure
20.6 MPa
Withstanding Pressure
30.9 MPa
No.
Rc (PT)
L
mm
D1
mm
D2
mm
H Width Across Flats
mm
Previews
3D
Dimension
2D
Download CAD models