??
Catalog navigation
CAD model selection
Selectable products: 5
HELP_VARIABLE
Company
Misumi
Description
QBSFCH, QBSFSH - Quick Couplings - High Flow Rate - Valve Type, Socket
Bill of material
QBSFCH2
Part No.
Material
No.
Rc (PT)
L
mm
D
mm
P
mm
B
mm
Applicable Fluid
Water/Oil/Air
Material of Seal
Nitrile Rubber
Operating Temperature Range (deg Celsius)
-20 ~ 80
Max. Operating Pressure
4.9MPa No.6 - 8/ 2.9MPa
Pressure Resistance
7.5MPa No.6 - 8/4.5MPa
Previews
3D
Dimension
2D
Download CAD models